Skip to main content
Logo print

Dual USB car charging socket - 2.1 A

- LEGRAND

Dual USB car charging socket - 2.1 A

REF. 050682 EAN. 3414970010599
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Operating voltage 12-12 V
Frequency 50-60 Hz
Max. output current 2100 mA
Mounting method Other
Colour White
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Other
Antimicrobial treatment No
Voltage type AC
Power Delivery No
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes

Documentation

1 document
Catalogue Commercial Page
ex223001_0821.pdf pdf (0.19 Mo)