| Number of modules (module system) | 2 |
|---|---|
| Model | Other |
| Number of ports USB-A | 1 |
| Number of empty module positions | 0 |
| Operating voltage (Min-Max) | 220-250 V |
| Frequency (Min-Max) | 50-60 Hz |
| Max. output current | 1500 mA |
| Mounting method | Flush-mounted |
| Colour | White |
| RAL-number | 9003 |
| Suitable for degree of protection (IP) | IP20 |
|---|---|
| degree of impact strength (IK) | Other |
| Antimicrobial treatment | No |
| Voltage type | AC |
| Power Delivery | No |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | No |
| Halogen free | Yes |