Skip to main content
Logo print

Spotlight with battery - 2 high luminosity LED - min. life 1.5 hours - white

- LEGRAND

Spotlight with battery - 2 high luminosity LED - min. life 1.5 hours - white

REF. 050678 EAN. 3414970010643
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing colour Other
With light source Yes
Lamp type LED not exchangeable
Colour of light White
Rotatable No
With light sensor No
With socket outlet No
Fitted with USB plug No
Supplied remote control No

Documentation

1 document
Catalogue Commercial Page
ex223001_0823.pdf pdf (0.14 Mo)