
Dimmable night lamp - high luminosity LED - auto/manual mode - black
LEGRAND
Dimmable night lamp - high luminosity LED - auto/manual mode - black
REF. 050677
EAN.
3414970010636
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Other |
---|---|
With light source | Yes |
Lamp type | LED not exchangeable |
Colour of light | White |
Rotatable | No |
With light sensor | No |
With movement sensor | No |
---|---|
With socket outlet | No |
Fitted with USB plug | No |
Supplied remote control | No |
Depth | 45 mm |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION