Skip to main content
Logo print

Night light with LED - with light sensitive sensor - 230 V

- LEGRAND

Night light with LED - with light sensitive sensor - 230 V

REF. 050673 EAN. 3245060506735
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing colour Other
With light source Yes
Lamp type LED not exchangeable
Colour of light White
Rotatable No
With light sensor Yes
With movement sensor No
With socket outlet No
Fitted with USB plug No
Supplied remote control No
Width 86 mm
Height 86 mm
Depth 76.5 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-35 °C
Storage temperature -15-70 °C
Luminous flux 1 lm

Documentation

3 documents
Technical Sheet
F01764FR-00.pdf pdf (0.31 Mo)
Instruction Use
050673_LE06114AB.pdf pdf (0.38 Mo)
Technical Sheet
F01764EN-00.pdf pdf (0.31 Mo)
1 document
Catalogue Commercial Page
ex223001_0823.pdf pdf (0.14 Mo)