 
                                                                              | Housing shape | Rectangular | 
|---|---|
| Number of socket outlets with protective contact CEE 7/3 (type F) | 2 | 
| Number of socket outlets with protective contact CEE 7/5 (type E) | 0 | 
| Number of socket outlets CEE 7/16 (EURO) | 0 | 
| Number of cold device socket outlets | 0 | 
| Number of socket outlets Danish standard (earthing pin, type K) | 0 | 
| Number of socket outlets Italian standard type Bipasso | 0 | 
| Number of socket outlets Italian standard type P11 | 0 | 
| Number of socket outlets Italian standard type P17 | 0 | 
| Number of NEMA-outlets | 0 | 
| Number of socket outlets Swiss standard type 13 | 0 | 
| Number of socket outlets Swiss standard type 15 | 0 | 
| Number of socket outlets Swiss standard type 23 | 0 | 
| Number of socket outlets Swiss standard type 25 | 0 | 
| Number of universal multi standard sockets | 0 | 
| Residual current circuit breaker (RCCB) | No | 
| Mains filter | No | 
| Number of other socket outlets | 0 | 
| Number of USB connections | 0 | 
| Overvoltage protection | No | 
| Nominal current | 16 A | 
| With cover | Yes | 
|---|---|
| Material | Plastic | 
| Material quality | Other | 
| Halogen free | Yes | 
| Antimicrobial treatment | No | 
| Surface protection | Other | 
| Surface finishing | Matt | 
| Colour | Black | 
| RAL-number (similar) | 9005 | 
| Transparent | No | 
| Degree of protection (IP) | IP44 | 
| degree of impact strength (IK) | IK04 | 
| Rotated central insert | No | 
| Angle rotated central insert | Other | 
| Operating / setting temperature | -5-35 °C | 
| Compatible with Apple HomeKit | No | 
| Compatible with Google Assistant | No | 
| Compatible with Amazon Alexa | No | 
| IFTTT support available | No | 
| Storage temperature | -5-35 °C | 
| Connected object | No |