Double function plug - German std - with switch - 16 A - 250 V~
-
LEGRAND
Double function plug - German std - with switch - 16 A - 250 V~
REF. 050409
EAN.
3245060504090
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Angled |
Connection system | Screwed terminal |
Colour | White |
---|---|
For heavy conditions according to VDE | No |
Height | 79 mm |
Depth | 75 mm |
Antimicrobial treatment | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION