
2P+E multi-socket octopus extension leads - German std - rubber - 0.8 m
LEGRAND
2P+E multi-socket octopus extension leads - German std - rubber - 0.8 m
REF. 050377
EAN.
3245060503772
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Rubber |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Degree of protection (IP) | IP44 |
Insert direction | Straight |
---|---|
Connection system | Screwed terminal |
Colour | Black |
Documentation
1 document
Catalogue Commercial Page
1 document
Agreement
SNI-PCS 01223.01
(1.29 Mo)
SELECT AN ACTION