
Rubber extension 2 pin + earth fornt exit IP44 IK08
LEGRAND
Rubber extension 2 pin + earth fornt exit IP44 IK08
REF. 050197
EAN.
3245060501976
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Rubber |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Degree of protection (IP) | IP44 |
Insert direction | Straight |
Connection system | Screwed terminal |
---|---|
Suitable for protective contact pin | No |
Colour | Black |
For heavy conditions according to VDE | Yes |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION