Skip to main content
Logo print

2P+E extension - 16 A - German standard - side outlet - white/grey - sleeve

- LEGRAND

2P+E extension - 16 A - German standard - side outlet - white/grey - sleeve

REF. 050199 EAN. 3245060501990
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Material quality Thermoplastic
Halogen free Yes
Degree of protection (IP) Other
Insert direction Straight
Connection system Screwed terminal
Suitable for protective contact pin No
Colour White
RAL-number 9003
For heavy conditions according to VDE No

Documentation

1 document
Instruction Use
050199_LE02706AA.pdf pdf (0.06 Mo)
1 document
Catalogue Commercial Page
ex223001_0824.pdf pdf (0.1 Mo)
1 document
Agreement
OC / CB-588932 (1.58 Mo)