2P+E plug - 16 A with ring - German standard - plastic - white - bulk
-
LEGRAND
2P+E plug - 16 A with ring - German standard - plastic - white - bulk
REF. 050330
EAN.
3245060503307
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Straight |
Connection system | Screwed terminal |
---|---|
Colour | White |
For heavy conditions according to VDE | No |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION