
2P+E plug - 16 A - German standard - plastic straight outlet - black - gencod label
LEGRAND
2P+E plug - 16 A - German standard - plastic straight outlet - black - gencod label
REF. 050177
EAN.
3245060501778
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Straight |
Connection system | Screwed terminal |
---|---|
Colour | Black |
For heavy conditions according to VDE | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION