| Material | Plastic |
|---|---|
| Material quality | Thermoplastic |
| Degree of protection (IP) | IP20 |
| Insert direction | Straight |
| Connection system | Screwed terminal |
| Colour | Grey |
| For heavy conditions according to VDE | No |
| Width | 35.5 mm |
| Height | 14 mm |
|---|---|
| Depth | 64 mm |
| Operating / setting temperature | -10-35 °C |
| Storage temperature | -15-70 °C |
| Frequency | 50-60 Hz |
| Terminal marking indication | No |
| Halogen free | Yes |
| Antimicrobial treatment | No |