Skip to main content
Logo print

Automatic staircase time lag switch - 230 V - 50 Hz

- LEGRAND

Automatic staircase time lag switch - 230 V - 50 Hz

REF. 049783 EAN. 4010957497835
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Function Other
Mounting method Surface mounted
Number of contacts as normally open contact 3
Number of contacts as normally closed contact 3
Control voltage 1 230-230 V
Type of control voltage 1 AC
Frequency control voltage 1 50-60 Hz
Type of control voltage 2 AC
Wiring system 3 wire configuration
Pre-warning of switching-off Other
Current surge function selectable No
Repetitive None
Supply voltage 230-230 V
Voltage type (supply voltage) AC
Contains Batteries and/or Accumulator Yes

Documentation

1 document
Instruction Use
291958-03.pdf pdf (0.32 Mo)
1 document
Catalogue Commercial Page
ex223001_0106.pdf pdf (0.09 Mo)