Mounting method | Panel mounting 72x72 mm |
---|---|
Number of channels | 1 |
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-60 Hz |
Autonomy in hours | 100 |
Accuracy per day | 2.5 s |
60 min program | No |
24 h program | No |
Weekly program | Yes |
Annual program | No |
Mains synchronous | No |
Quartz controlled | Yes |
Shortest switching time channel 1 | 180 min |
Program shift divide 1 | 60 min |
Automatic switching summer/winter time | No |
Suitable for manual operation | Yes |
Switching preselection | Yes |
---|---|
Nominal switching current at 250 V AC | 16 A |
Potential free switch contact | Yes |
Degree of protection (IP) | IP20 |
Width | 72 mm |
Height | 110 mm |
Depth | 44 mm |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | V65HT |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel metal hydride |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 4 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |