| With presence detector | Yes |
|---|---|
| Mounting method | Surface mounted |
| Constant light control | Yes |
| HVAC-control | No |
| Networkable | Yes |
| Suitable for wireless transmission | No |
| Creep-under protection | Yes |
| Mounting height | 2.5 m |
| Max. reach sideways | 4 m |
| Max. reach frontally | 4 m |
| Diameter reach on floor | 8 m |
| Response value sensitivity adjustable | Yes |
| Response value luminosity adjustable | Yes |
| Teach-function for response value luminosity | No |
| Dim function with dimmer basic element | No |
| Animal zone | No |
| Staircase light controller | Yes |
| Combination movement sensor/push button switch | No |
|---|---|
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Suitable for degree of protection (IP) | IP20 |
| Operation mode switch | No |
| Min. switch-on time | 5 s |
| Max. duty cycle | 1080 min |
| Switch-off delay self-learning | No |
| Detection angle horizontal | 360-360 ° |
| Colour | White |
| RAL-number (similar) | 9003 |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |