
KNX DUAL TECH PRESENCE SENSOR - CEILING MOUNTED - 360° - IP20
Mosaic™
LEGRAND
KNX DUAL TECH PRESENCE SENSOR - CEILING MOUNTED - 360° - IP20
REF. 048918
EAN.
3245060489182
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Movement sensor |
---|---|
Mounting method | Flush-mounted |
Constant light control | Yes |
HVAC-control | No |
Networkable | Yes |
Suitable for wireless transmission | No |
Creep-under protection | Yes |
Mounting height | 2.5 m |
Max. reach sideways | 4 m |
Diameter reach on floor | 8 m |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Animal zone | No |
Staircase light controller | Yes |
Combination movement sensor/push button switch | No |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Suitable for degree of protection (IP) | IP20 |
Operation mode switch | No |
Min. switch-on time | 5 s |
Max. duty cycle | 18 min |
Detection angle horizontal | 0-360 ° |
Compatible with Apple HomeKit | No |
Colour | White |
RAL-number (similar) | 9003 |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Documentation
5 documents
Technical Guide
Technical Guide
Technical Guide
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
BIM Data
2D Autocad
BIM Data
1 document
Agreement
KNX EIB-11/11700/14
(0.21 Mo)
24 documents
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
SELECT AN ACTION