Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 488 76

DALI power supply - for Cat.Nos 0 489 35/36 - 16 DALI ballasts max.

  • Pack (number of units) 1
  • Volume (dm3) 3.129
  • Weight (g) 583.00

Substitution references

No substitute reference

Product characteristics
Power supplies for controlling 1 or 2 circuits
For managing a room
  • DALI unit
  • Supplies DALI sensors Cat. Nos. 0 489 35/36 and 16 DALI ballasts max.
  • With:
    • 1 input for 230 V power supply
    • 2 inputs for pushbutton
    • 1 RJ 45 input
    • 1 x 2.5 A ventilation output
    • 1 DALI output
General characteristics
DALI management - for 1 or 2 circuits
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.