Skip to main content
Logo print

KNX room controller unit

- LEGRAND

KNX room controller unit

REF. 048418 EAN. 3245060484187
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX Yes
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 8
Local operation/hand operation Yes
With LED indication Yes
Number of digital inputs 8
Rated operating voltage 27-50 V
With bus connection Yes
Min. depth of built-in installation box 66 mm
Degree of protection (IP) IP20
Width 142 mm
Height 83 mm
Depth 66 mm
Degree of impact strength (IK) IK07
Operating / setting temperature -5-45 °C
Storage temperature -25-70 °C
Voltage type AC/DC
Terminal marking indication Yes
Halogen free Yes
Connection type Screwed terminal , Cable
Terminals capacity 0.5-1.5 mm²
Label space/information surface Yes
Fitted with USB plug Yes
Connected object No

Documentation

4 documents
Technical Sheet
S000084840EN-2.pdf pdf (4.81 Mo)
Technical Guide
LE05504AC_FR.pdf pdf (6.12 Mo)
Instruction Use
LE06930AA.pdf pdf (0.56 Mo)
Technical Guide
LE05504AB_EN.pdf pdf (2.96 Mo)
1 document
Catalogue Commercial Page
ex223001_0896.pdf pdf (0.07 Mo)
1 document
Agreement