Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 488 41

Lighting management-room controller ON/OFF-ceiling mounting-2 outputs-16 A

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 1.835
  • Weight (g) 357.00

Substitution references

No substitute reference

Product characteristics
For controlling 2 lighting circuits
  • Can be controlled for each output by a sensor and/or an individual BUS control unit
  • Addressing methods using sensors and control units:
    • automatic configuration
    • custom configuration by pressing the ''Learn'' button on the product
ON/OFF
  • 2 x 16 A outputs
General characteristics
Lighting Management sensors for managing several circuits - multi-circuit ceiling-mounting controllers for areas with natural light
  • Ceiling-mounting or installation in Cablofil cable trays (see Legrand Cable Management catalogue)
  • Connection to sensors (Cat.Nos 0 488 20/22/34 and 0 784 85/86, 5 740 46/48) by cord or RJ 45 cable or BUS/SCS cable to be fitted with RJ 45 connector Cat.No 0 488 72

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.