| Model | Movement sensor |
|---|---|
| Movement sensor/presence detector technology | Passive infrared |
| Constant light control | No |
| HVAC-control | No |
| Forced switch off | No |
| Animal zone | No |
| Creep-under protection | No |
| Background monitoring | No |
| Networkable | No |
| Optimum mounting height | 2.5 m |
| Staircase light controller | No |
| Bridging switch | No |
| Diameter reach on floor | 5 m |
| Suitable for wireless transmission | No |
| Remote operation | No |
| Supplied remote control | No |
| Response value sensitivity adjustable | No |
| Response value luminosity adjustable | No |
| With signal unit | No |
| Teach-function for response value luminosity | No |
| Dim function with dimmer basic element | No |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Antimicrobial treatment | No |
| Colour | White |
| RAL-number (similar) | 9003 |
|---|---|
| Transparent | No |
| Degree of protection (IP) | IP42 |
| Voltage type | DC |
| Frequency | 0-0 Hz |
| Nominal voltage | 12-12 V |
| Response value luminosity | 0-0 lx |
| Max. switching power | 0.3 W |
| Suitable for C-load | No |
| Number of switching zones | 1 |
| Control current | 100 mA |
| Substation input | No |
| With alarm function | No |
| With acoustic sensor | No |
| Ambient temperature | -5-45 °C |
| Width | 38 mm |
| Height | 38 mm |
| Depth | 50 mm |
| Built-in depth | 47 mm |
| With connection cable | No |
| Connection cable length | 0 mm |
| Operating / setting temperature | -5-45 °C |
| Storage temperature | -20-70 °C |
| Standby consumption | 1 mA |
| Mandatory neutral | No |
| Terminals capacity | 0.8-2.5 mm² |
| Cable nature for connection | Flexible |
| Label space/information surface | No |
| Auto switch | No |