Skip to main content
Logo print

KNX Hotel room controller unit with 16 inputs and 16 outputs for hotel room management - 12 DIN modules

- LEGRAND

KNX Hotel room controller unit with 16 inputs and 16 outputs for hotel room management - 12 DIN modules

REF. 048422 EAN. 3245060484224
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX Yes
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 12
Local operation/hand operation Yes
With LED indication Yes
Number of digital inputs 16
Rated operating voltage 27-56 V
Power consumption 1 W
With bus connection Yes
Min. depth of built-in installation box 66 mm
Degree of protection (IP) IP20
Width 213 mm
Height 83 mm
Depth 66 mm
Degree of impact strength (IK) IK07
Operating / setting temperature -5-45 °C
Storage temperature -25-70 °C
Voltage type AC/DC
Terminal marking indication Yes
Halogen free Yes
Connection type Screwed terminal , Cable
Terminals capacity 0.5-1.5 mm²
Label space/information surface Yes
Fitted with USB plug Yes
Connected object No

Documentation

5 documents
Technical Guide
LE05504AB_EN.pdf pdf (2.96 Mo)
Technical Sheet
FT_S000074637FR_6.pdf pdf (4.31 Mo)
Technical Guide
LE05504AC_FR.pdf pdf (6.12 Mo)
Technical Sheet
FT_S000074637EN_6.pdf pdf (3.27 Mo)
Instruction Use
LE05989AE.pdf pdf (1.46 Mo)
1 document
Catalogue Commercial Page
ex223001_0896.pdf pdf (0.07 Mo)
1 document
Agreement
28 documents
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Firmware
FW_LG-048422.zip zip (0.21 Mo)
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Firmware
FW_LG-002638_2.zip zip (8.46 Mo)
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware
Use case Firmware