BACNET Hotel room controller unit with 16 inputs and 16 outputs for hotel room management - 12 DIN modules
-
LEGRAND
BACNET Hotel room controller unit with 16 inputs and 16 outputs for hotel room management - 12 DIN modules
REF. 048412
EAN.
3245060484125
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | Yes |
Other bus systems | None |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 12 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 16 |
Rated operating voltage | 27-56 V |
Power consumption | 1 W |
With bus connection | Yes |
Min. depth of built-in installation box | 66 mm |
Degree of protection (IP) | IP20 |
---|---|
Width | 213 mm |
Height | 83 mm |
Depth | 66 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -25-70 °C |
Voltage type | AC/DC |
Terminal marking indication | Yes |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 0.5-1.5 mm² |
Label space/information surface | Yes |
Fitted with USB plug | Yes |
Connected object | Yes |
Documentation
6 documents
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
Software
Firmware
Software
SELECT AN ACTION