| Bus system KNX | No | 
|---|---|
| Bus system KNX-RF (Radio Frequency) | No | 
| Bus system radio frequency | No | 
| Bus system LON | No | 
| Bus system Powernet | Yes | 
| Other bus systems | None | 
| Mounting method | DRA (DIN-rail adaptor) | 
| Width in number of modular spacings | 8 | 
| Local operation/hand operation | Yes | 
| With LED indication | Yes | 
| Number of digital inputs | 8 | 
| Rated operating voltage | 27-50 V | 
| With bus connection | Yes | 
| Min. depth of built-in installation box | 66 mm | 
| Degree of protection (IP) | IP20 | 
| Width | 142 mm | 
|---|---|
| Height | 83 mm | 
| Depth | 66 mm | 
| degree of impact strength (IK) | IK07 | 
| Operating / setting temperature | -5-45 °C | 
| Storage temperature | -25-70 °C | 
| Voltage type | AC/DC | 
| Terminal marking indication | Yes | 
| Halogen free | Yes | 
| Connection type | Screwed terminal , Cable | 
| Terminals capacity | 0.5-1.5 mm² | 
| Label space/information surface | Yes | 
| Fitted with USB plug | Yes | 
| Connected object | No |