
Rail Lina 25-Galvanized steel-symmetrical-15 mm depth-For enclosure width 800 mm
LEGRAND
Rail Lina 25-Galvanized steel-symmetrical-15 mm depth-For enclosure width 800 mm
REF. 047728
EAN.
3245060477288
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | DIN rail (top hat rail) 35/15 mm |
---|---|
Material | Steel |
Punch shape | Long-slot |
Drill hole distance centrically | 680 mm |
Material thickness | 1.5 mm |
---|---|
Length | 700 mm |
Height | 15 mm |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION