Skip to main content
Logo print

Rail to be cut - symmetrical - depth 15 mm - with oblongs - L. 2 m

Atlantic & Marina LEGRAND

Rail to be cut - symmetrical - depth 15 mm - with oblongs - L. 2 m

REF. 047723 EAN. 3245060477233
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model DIN rail (top hat rail) 35/15 mm
Material Steel
Punch shape Long-slot
Drill hole distance centrically 25 mm
Material thickness 1.5 mm
Length 2000 mm
Height 15 mm

Documentation

5 documents
Catalogue Commercial Page
ex223001_0439.pdf pdf (0.23 Mo)
Catalogue Technical Page
ex223001_0469.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0437.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0462.pdf pdf (0.14 Mo)
Catalogue Commercial Page
ex223001_0431.pdf pdf (0.09 Mo)
1 document
PEP
LGRP-00279-V01.01-EN.pdf pdf (1.01 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details