Skip to main content
Logo print

19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 600 mm

LEGRAND

19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 600 mm

REF. 047362 EAN. 3245060473624
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Compartment door
Version as glazed door Yes
Version as door for disconnecting switch interlocking No
Width 600 mm
Height 2000 mm
Depth 600 mm
EMC-version No
Material Steel
Surface finishing Powder coating
Degree of protection (IP) IP55

Documentation

5 documents
Technical Guide
Instruction Use
LE08321AA-00.pdf pdf (5.49 Mo)
Technical Sheet
F00710EN-08.pdf pdf (4.45 Mo)
Technical Sheet
F00710FR-08.pdf pdf (4.47 Mo)
Technical Guide
1 document
Catalogue Commercial Page
ex223001_0953.pdf pdf (0.11 Mo)
1 document
Agreement