
19 inches cord management panel for 19 inches rack 1U
LCS²
LEGRAND
19 inches cord management panel for 19 inches rack 1U
REF. 046570
EAN.
3245060465704
19 inches cord management panel with cover for 19 inches rack 1U
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cabling panel |
---|---|
Material | Metal |
Suitable for 19 inch mounting | Yes |
Width | 482 mm |
Length | 172 mm |
Number of height units | 1 |
---|---|
Colour | Black |
Depth | 172 mm |
Fitted with door or cover | Yes |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION