Skip to main content
Logo print

Blanking plate 19 inches 2U solid metal quick fixing

LCS² LEGRAND

Blanking plate 19 inches 2U solid metal quick fixing

REF. 046539 EAN. 3245060465391

Metal plate with quick fixing to put a finishing touch to your cabinet.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 482 mm
Height 88 mm
Suitable for enclosure building width 482.6 mm
Suitable for enclosure building height 88.9 mm
Number of height units 2
Material Steel
Surface finishing Powder coating
Colour Black
RAL-number 9005
Halogen free Yes
Label space/information surface No

Documentation

1 document
Instruction Use
LE03329AB-01.pdf pdf (0.51 Mo)
1 document
Catalogue Commercial Page
ex223001_1014.pdf pdf (0.38 Mo)
SELECT AN ACTION