| Width | 482 mm |
|---|---|
| Height | 43 mm |
| Suitable for enclosure building width | 482.6 mm |
| Suitable for enclosure building height | 44.45 mm |
| Number of height units | 1 |
| Material | Steel |
| Surface finishing | Powder coating |
|---|---|
| Colour | Black |
| RAL-number | 9005 |
| Halogen free | Yes |
| Label space/information surface | No |