Skip to main content
Logo print

19 inches management panel 1U metal 2 axes quick fixing

LCS² LEGRAND

19 inches management panel 1U metal 2 axes quick fixing

REF. 046522 EAN. 3245060465223
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Cabling panel
Material Metal
Suitable for 19 inch mounting Yes
Width 482 mm
Length 90 mm
Number of height units 1
Colour Black
Depth 90 mm
Fitted with door or cover No

Documentation

3 documents
Technical Sheet
F01424FR-01.pdf pdf (11.06 Mo)
Instruction Use
LE03329AB-01.pdf pdf (0.51 Mo)
Technical Sheet
F01424EN-01.pdf pdf (11.05 Mo)
1 document
Catalogue Commercial Page
ex223001_1014.pdf pdf (0.38 Mo)