Skip to main content
Logo print

Fixed shelf 2U for enclosures depth 115mm quick fixing

LCS² LEGRAND

Fixed shelf 2U for enclosures depth 115mm quick fixing

REF. 046500 EAN. 3245060465001
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Suitable for enclosure building width 482.6 mm
Suitable for enclosure building height 88.9 mm
Suitable for enclosure building depth 115 mm
Width 482 mm
Height 88 mm
Depth 115 mm
Material Metal
Colour Black
RAL-number 9005
Halogen free Yes

Documentation

2 documents
Technical Sheet
F01424FR-01.pdf pdf (11.06 Mo)
Technical Sheet
F01424EN-01.pdf pdf (11.05 Mo)
1 document
Catalogue Commercial Page
ex223001_0952.pdf pdf (0.16 Mo)