Fixed shelf depth 120mm, for 10 inches wall-mounting cabinet, height 1U
Model | Other |
---|---|
Suitable for enclosure building width | 254 mm |
Suitable for enclosure building height | 44.45 mm |
Suitable for enclosure building depth | 120 mm |
Width | 254 mm |
Height | 43 mm |
Depth | 120 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |