
Door contact - class III
LEGRAND
Door contact - class III
REF. 041900
EAN.
3245060419004
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Brass |
---|---|
Height | 70 mm |
Width | 10 mm |
---|---|
Depth | 5 mm |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION