Bell push+label holder - surface-mount - 24V-2A universal - IP44-IK05- class III
-
LEGRAND
Bell push+label holder - surface-mount - 24V-2A universal - IP44-IK05- class III
REF. 041647
EAN.
3245060416478
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Shape | Other |
---|---|
With name plate | No |
With lighting | No |
Material | Plastic |
Mounting method | Surface mounted |
Colour | Other |
Wireless | No |
Length | 70 mm |
Width | 25 mm |
Height | 70 mm |
Degree of impact strength (IK) | IK06 |
Degree of protection (IP) | IP44 |
---|---|
Voltage type | AC/DC |
Nominal voltage | 24-24 V |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 1.5-1.5 mm² |
Label space/information surface | Yes |
Vertical fixing center distance | 60-60 mm |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION