
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
LEGRAND
Electromechanical siren - IP30 - IK05 - 24 V= - 12 W- 516 mA
REF. 041533
EAN.
3245060415334
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Black |
---|---|
Housing material | Plastic |
Loudness | 100 dB |
Nominal voltage | 24-24 V |
Type of current | DC |
Degree of protection (IP) | IP30 |
Electricity consumption | 0.5 A |
Radio-controlled | No |
Width | 73 mm |
Height | 103 mm |
Depth | 60 mm |
Built-in depth | 63 mm |
degree of impact strength (IK) | IK05 |
---|---|
Operating / setting temperature | -10-+55 °C |
Storage temperature | 0-+55 °C |
Halogen free | Yes |
Connection type | Screwed terminal |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Mounting method | Surface mounted/recessed mounted |
Vertical fixing center distance | 78-78 mm |
Horizontal fixing center distance | 71-71 mm |
Contains Batteries and/or Accumulator | No |
Documentation
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION