Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 413 49

Bell - for industrial and alarm use - IP40 - IK08 230 V~ - Ø100 mm gong

  • Pack (number of units) 1
  • Volume (dm3) 0.932
  • Weight (g) 508.00

Substitution references

No substitute reference

Product characteristics
Class I
  • Double insulated
  • Polyester corrosion resistant finish
  • 200 hours maxi. continuous rating
IP 40 - IK 08 - 50/60 Hz - Alternating current version
  • Ø 100 mm gong
  • RAL 7037 Grey
  • Voltage : 230 V~
  • Consumption : 50 mA
  • Average acoustic output at 1 m : 95 dB
  • Weight : 0.8 kg
General characteristics
Bells for industrial and alarm use
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
profil_environnemental_produit.png Environmental product profile

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.