
Visual alarm surface mounting device - IP45 / IK07
LEGRAND
Visual alarm surface mounting device - IP45 / IK07
REF. 040598
EAN.
3245060405984
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 9-58 V |
---|---|
Height | 122 mm |
Depth | 85 mm |
Electricity consumption | 0.014-0.042 A |
Degree of protection (IP) | IP45 |
Width | 122 mm |
Housing material | Plastic |
Colour of lamp hood | Red |
Mounting method | Surface mounting |
Flash energy | 2.02 J |
---|---|
Lamp type | LED |
Suitable for wall mounting | Yes |
Suitable for ceiling mounting | Yes |
According to EN 54-23 | Yes |
Coverage volume | 886 m³ |
Type of current | DC |
Contains Batteries and/or Accumulator | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
NFSSI Composant-DL 017 B1
(0.22 Mo)
SELECT AN ACTION