
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
LEGRAND
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
REF. 040596
EAN.
3245060405960
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 10-58 V |
---|---|
Height | 45 mm |
Depth | 40 mm |
Electricity consumption | 0.014-0.018 A |
Degree of protection (IP) | IP21 |
Width | 45 mm |
Housing material | Plastic |
Colour of lamp hood | Red |
Mounting method | Built-in |
Flash energy | 0.864 J |
---|---|
Lamp type | LED |
Suitable for wall mounting | No |
Suitable for ceiling mounting | Yes |
According to EN 54-23 | Yes |
Coverage volume | 73 m³ |
Type of current | DC |
Contains Batteries and/or Accumulator | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
NFSSI Composant-DL 004 B2
(0.22 Mo)
SELECT AN ACTION