
Door contact switch - 1P - 2 A - 250 V - normally closed contactor
LEGRAND
Door contact switch - 1P - 2 A - 250 V - normally closed contactor
REF. 040175
EAN.
3245060401757
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 52 mm |
Height | 50 mm |
---|---|
Depth | 18 mm |
Colour | White |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION