| Connection 1 | USB |
|---|---|
| Connection type connection 1 | Other |
| Connection 2 | HDMI |
| Connection type connection 2 | Other |
| Cable length | 0.13 m |
| With terminal resistor | No |
| Screened | No |
| Width | 45 mm |
|---|---|
| Height | 15 mm |
| Depth | 45 mm |
| Operating / setting temperature | 0-50 °C |
| Storage temperature | -25-70 °C |
| Colour | Black |