Skip to main content
Logo print

Label holder Viking 3 - with transparent 32 x 9.5 mm labels supplied

LEGRAND

Label holder Viking 3 - with transparent 32 x 9.5 mm labels supplied

REF. 039596 EAN. 3245060395964
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Width 12 mm
Height 13 mm
Self adhesive mounting No

Documentation

2 documents
Catalogue Technical Page
ex223001_0469.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0462.pdf pdf (0.14 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details