
Protective cover Viking 3 - for 4 power terminal block - pitch 46
LEGRAND
Protective cover Viking 3 - for 4 power terminal block - pitch 46
REF. 039489
EAN.
3245060394899
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
End plate model | No |
---|---|
Partition model | No |
Colour | Grey |
Thickness | 1.5 mm |
---|---|
Snap in | Yes |
Inflammability class of insulation material according to UL 94 | Other |
Documentation
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION