Skip to main content
Logo print

Separation barrier Viking 3 - for power terminal block - pitch 26

LEGRAND

Separation barrier Viking 3 - for power terminal block - pitch 26

REF. 039477 EAN. 3245060394776
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

End plate model No
Partition model Yes
Colour Grey
Thickness 2 mm
Snap in Yes
Inflammability class of insulation material according to UL94 Other

Documentation

2 documents
Catalogue Technical Page
ex223001_0471.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_0470.pdf pdf (0.21 Mo)