
Supports (2) - for 45° rail slope - with 4 M6 screws, nuts, washers
Atlantic & Marina
LEGRAND
Supports (2) - for 45° rail slope - with 4 M6 screws, nuts, washers
REF. 039449
EAN.
3245060394493
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Width | 18 mm |
Height | 32.5 mm |
Depth | 53.5 mm |
---|---|
Material | Metal |
Colour | Zinc |
Documentation
6 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION