Skip to main content
Search
Suggestions
Select a project
×
You're not allowed to use slash, backslash, plus and sharp in this field.
Create a new project
Create a new project
Success!
×
add to project
PROJECT LIST PAGE
Receive the downloaded project
×
Please enter your email in order to receive your project file
-
Home
OUR PRODUCTS
Industrial products
Industrial connection
Terminal block
Accessories
+
-
Shunt Viking 3 - for power terminal blocks pitch 55
LEGRAND
Shunt Viking 3 - for power terminal blocks pitch 55
REF. 039447
EAN. 3245060394479
Download product sheet
Download preferences
×
Show Price
Show technical characteristics
Add to project
Share
Compare
You can only compare 4 products, you must remove 1 to add this one
Description
Documentation
Product characteristics
Viking 3 power terminal blocks - Bridging the gap between the enclosure and external cables
Equipotential bonding shunts - For insulated aluminium/copper power terminal blocks - Supplied with screws - For blocks with pitch 55 mm
Technical characteristics
Model
Transverse connector
Number of bridged clamps
2
Rated current In
570 A
Rated voltage
1000 V
Insulated
No
With contact protection
No
Mounting method
Other
Modular spacing
55 mm
Colour
Grey
Documentation
TECHNICAL DOCUMENTATION
CATALOGUE PAGE & OTHERS
1 document
Select all
Technical Sheet
F00213FR-02.pdf
pdf
(
1.3
Mo)
2 documents
Select all
Catalogue Technical Page
ex223001_0471.pdf
pdf
(
0.11
Mo)
Catalogue Commercial Page
ex223001_0470.pdf
pdf
(
0.21
Mo)
SELECT AN ACTION
ADD TO PROJECT
Download
(
Mo)
Share
Additional documents
×
Share on
Please confirm !
×
Do you really want to delete All products form the comparator