Skip to main content
Logo print

Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M10 -pitch 34

LEGRAND

Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M10 -pitch 34

REF. 039072 EAN. 3245060390723
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connectable conductor cross section fine-strand without cable end sleeve 70-70 mm²
Rated voltage 1000 V
Type of electrical connection 1 Bolt connection
Type of electrical connection 2 Bolt connection
Number of levels 1
Number of clamp positions per level 1
Internally connected stages No
Mounting method DIN rail (top hat rail) 35 mm
Material insulation body Thermoplastic
Operating temperature -5-40 °C
Width 34 mm
Height 61 mm
Depth 84 mm
Closing plate required No
Colour Grey
Inflammability class of insulation material according to UL 94 V2

Documentation

2 documents
Catalogue Technical Page
ex223001_0471.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_0470.pdf pdf (0.21 Mo)

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details