| Connectable conductor cross section fine-strand without cable end sleeve | 70-70 mm² | 
|---|---|
| Rated voltage | 1000 V | 
| Type of electrical connection 1 | Bolt connection | 
| Type of electrical connection 2 | Bolt connection | 
| Number of levels | 1 | 
| Number of clamp positions per level | 1 | 
| Internally connected stages | No | 
| Mounting method | G-rail | 
| Material insulation body | Thermoplastic | 
|---|---|
| Operating temperature | -5-40 °C | 
| Width | 34 mm | 
| Height | 61 mm | 
| Depth | 84 mm | 
| Closing plate required | No | 
| Colour | Grey | 
| Inflammability class of insulation material according to UL 94 | V2 |