Marker-holder CAB 3 - cross-section 25 to 35 mm² - black
LEGRAND
Marker-holder CAB 3 - cross-section 25 to 35 mm² - black
REF. 038491
EAN.
3245060384913
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 5.6-6.7 mm |
Cable diameter | 8.1-10.9 mm |
Length | 26.3 mm |
Width | 12.2 mm |
---|---|
Colour | Black |
Transparent | No |
With label space | No |
Imprint | None |
Mounting method | Snap |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION