Skip to main content
Logo print

Marker CAB 3 - for wiring 1.5 to 2.5 mm² - numbers 01 to 20

LEGRAND

Marker CAB 3 - for wiring 1.5 to 2.5 mm² - numbers 01 to 20

REF. 038160 EAN. 3245060381608
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Booklet shape
Toothing None
Material Plastic
Core diameter 1.4-1.8 mm
Cable diameter 2.7-3.9 mm
Length 5.6 mm
Width 6 mm
Colour White
Transparent No
With label space Yes
Imprint Numbers
Mounting method Snap

Documentation

2 documents
Catalogue Technical Page
ex223001_0476.pdf pdf (0.47 Mo)
Catalogue Commercial Page
ex223001_0474.pdf pdf (0.24 Mo)